Philips Metronomis 1 LED, Urban road & street light, 45.5 W, 5160 lm, 3000 K, CRI80, Metronomis distribution wide, Safety class I, IP65
BDS592 LED60-4S/830 I TT MDW GR
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 5160 lm, 45.5 W, 113 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI80, Metronomis distribution wide, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years