Pakistan - English

Philips Metronomis 1 LED, Urban road & street light, 53 W, 5390 lm, 3000 K, CRI80, Metronomis distribution medium, Safety class II, IP65, SRG10-10

BDS570 LED70-4S/830 II MDM TP SRG10 60P

Product Description

Urban road & street light, Aluminum, Gray, Pole-mounting bracket diameter 60 mm, Power supply unit (On/Off), 5390 lm, 53 W, 102 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI80, Metronomis distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 912300024870
Full order code: 871951421223700

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product