Philips Heritage LED retrofit kit, 41 W, 3200 lm, 2200 K, CRI70, Distribution extra wide 10, Safety class II, IP66, SRG10-10
EDP769 LED50/722 II MK-BK DX10 FG SRG10
Product Description
Aluminum, Black, Power supply unit (On/Off), 3200 lm, 41 W, 78 lm/W, 2200 K, (0.502, 0.415) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.5 m with cable connector, External connector
Specifications
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified