Philips GrandeVille LED, Urban road & street light, 18.4 W, 1242 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Asymmetrical, Safety class II, IP65, STD

BPS962 LED29/830 A DF CLO-DDF6 C4K

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1242 lm, 18.4 W, 67 lm/W, 3000 K, (0.4338, 0.4030) SDCM <3, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630821
Full order code: 871869625371700

Specifications

  • Lamp family code
    GRN29 [LED GreenLine 2900 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads