BPS962 | Grandville LED, GRN49 | LED GreenLine 4900 lm

BPS962 LED49/840 LO CLO-DDF6 C4K

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1984 lm, 30.6 W, 65 lm/W, 4000 K, (0.3818, 0.3797) SDCM <3, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630324
Full order code: 871829198580800

Downloads