Pakistan - English

Philips Copenhagen LED gen2 small, Urban road & street light, 19.2 W, 3085 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66, SRG6-6

BRS561 LED32/740 II DM11 GR CLO C10K FQQ

Product Description

Urban road & street light, Polyethylene, Gray, Side-entry for diameter 48 mm, Power supply unit with DALI interface and constant light output, Constant light output, 3085 lm, 19.2 W, 140 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008635241
Full order code: 871951413564200

Specifications

  • Lamp family code
    LED32 [LED module 3200 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads