Pakistan - English

Philips Copenhagen LED gen2 mini, Urban road & street light, 7.2 W, 772 lm, 3000 K, CRI80, Internal (no external connection), Distribution symmetrical 50, Interact Ready, Safety class II, IP66, SRG6-10

BWS559 LED8/830 II DS50 CLO-SRB STDE

Product Description

Urban road & street light, Polyethylene, Grey, Wall-mounting bracket, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 772 lm, 7.2 W, 93 lm/W, 3000 K, SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Connection unit 2-pole

Order code: 919008636706
Full order code: 872016912935100

Specifications

  • Lamp family code
    LED8 [LED Module 800 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified