Pakistan - English

Philips Copenhagen LED gen2 mini, Urban road & street light, 13 W, 1436 lm, 2200 K, CRI70, GPRS network, Distribution medium 31, Safety class II, IP66, SRG6-6

BPS559 LED15/722 II DM31 GR CLO SRTB C4K

Product Description

Urban road & street light, Polyethylene, Gray, Pole-mounting bracket diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1436 lm, 13 W, 98 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug

Order code: 919008634916
Full order code: 871951413061600

Specifications

  • Lamp family code
    LED15 [LED module 1500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads