Pakistan - English

Philips Copenhagen LED gen2 mini, Urban road & street light, 12 W, 1440 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66, SRG6-6

BDS559 LED15/830 II GL-DS50 CLO C4K

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Power supply unit regulating with constant light output, Constant light output, 1440 lm, 12 W, 104 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug

Order code: 919008634905
Full order code: 871951413050000

Specifications

  • Lamp family code
    LED15 [LED module 1500 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified