Pakistan - English

Philips Copenhagen LED gen2 large & mega, Urban road & street light, 40.5 W, 5382 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SRG6-6

BRS562 LED56/830IIGLDM50 CLO-LS850 C10K

Product Description

Urban road & street light, Polyethylene, White, Side-entry for diameter 48 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 5382 lm, 40.5 W, 117 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634396
Full order code: 871951409072900

Specifications

  • Lamp family code
    LED56 [LED module 5600 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads