Pakistan - English

Philips BDP794 | ClassicStreet Top, LED63 | LED module 6300 lm, 740 neutral white, Power supply unit with DALI interface, Safety class I, Distribution medium 50, Glass frosted, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Post-top for diameter 60 mm

BDP794 LED63-4S/740 DM50 MK-BK GF BK D9

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit with DALI interface, 3840 lm, 40 W, 96 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector

Order code: 912300060034
Full order code: 871951423352200

Specifications

  • Lamp family code
    LED63 [LED module 6300 lm]