Pakistan - English

Philips BDP794 | ClassicStreet Top, LED42 | LED module 4200 lm, 740 neutral white, Power supply unit regulating, Safety class II, Distribution symmetrical 50, Flat glass, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED42-4S/740 II DS50 MK-WH FG BK

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating, 2898 lm, 26 W, 111 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023852
Full order code: 871869911682800

Specifications

  • Lamp family code
    LED42 [LED module 4200 lm]