Pakistan - English

Philips CitySwan LED gen3, Urban road & street light, 31.5 W, 3804 lm, 3000 K, CRI80, GPRS network, Distribution wet road (DK), Safety class II, IP66, SRG6-10

BWS639 LED40/830 DK GW CLOSRTB SDM10E 10

Product Description

Urban road & street light, Polyethylene, Opal, Mounting bracket, Sensor ready driver Interact System ready, Constant light output, 3804 lm, 31.5 W, 107 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wet road (DK), IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636282
Full order code: 871951485050700

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified