Pakistan - English

Philips CityMood

Iconic design, ready to participate in your smart city ecosystem

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
132
4,750
2700
70
35.9
106
2,760
2200
70
26.1
161
5,580
3000
70
34.7
139
7,200
3000
80
51.7
142
1,840
3000
70
13
146
12,320
3000
70
84.1
154
9,000
3000
70
58.3
151
10,680
3000
70
70.8

Product family information

Description

CityMood draws its inspiration from the street lamps of the early 20th century, which combined a conical bowl with a suspended canopy. CityMood preserves your city heritage by keeping the distinctive design characteristics of these iconic luminaires. CityMood integrates smoothly into existing infrastructures, poles, and brackets, and reduces energy costs without sacrificing safety, performance, or quality of light. The LEDGINE - O comes as a standard feature, with light output ranging from 900 lm to 16200 lm, a choice of more than 30 optics and distributions, and a range of CCTs and CRIs. Designed for mounting heights of 4 m to 8 m, CityMood is ideal for a wide range of outdoor lighting applications in both contemporary and historical environments. Future-proof and ready to participate in smart city ecosystems, CityMood helps you make progress toward your sustainability goals, wherever you happen to be in your digitalization journey. CityMood is available with one or two Zhaga-D4i (ZD4i) system-ready (SR) sockets and is therefore ready to pair with advanced lighting management systems such as Interact, or with sensors such as the Outdoor Sensor Bundle (OSB). Every CityMood luminaire is uniquely identifiable via the Signify Service tag app. Simply scan a QR code placed inside the mast door or directly on the luminaire to instantly access the luminaire configuration. Service tag makes maintenance and programming operations faster and easier, and enables you to create a digital library of lighting assets and spare parts. Toolless opening versions provide direct access to the gear and light engine.

Benefits

  • Iconic and elegant luminaire preserves your city heritage in both contemporary and historical environments

  • Future-proof and ready to participate in smart city ecosystems via a Zhaga-D4i (ZD4i) SR (system-ready) socket

Features

  • Available with clear flat glass or clear polycarbonate bowl

  • Optional decorative crowns

Applications

  • Parks and Plazas
  • Residential
  • Road and Street
  • Main urban roads and streets, side and residential roads and streets
  • City centers and historical areas
  • Cycle and pedestrian paths, squares, parks, and playgrounds

Downloads