Pakistan - English

Philips CityClassic gen2, Urban road & street light, 21.5 W, 2490 lm, 2700 K, CRI70, DALI, Distribution symmetrical 50, Safety class II, IP66, MSP, SRG6-6

BDP512 LED30-4S/727 PSDD II DS50 GR MSP

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Marine salt protected coating, Post-top for diameter 76 mm, Power supply unit with DynaDimmer, 2490 lm, 21.5 W, 116 lm/W, 2700 K, (0.457, 0.409) SDCM<5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Connection unit 5-pole

Order code: 912300060292
Full order code: 872016904686300

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]