Pakistan - English

Philips CityClassic gen2, Urban road & street light, 31 W, 3280 lm, 3000 K, CRI80, DALI, Distribution symmetrical 50, Safety class II, IP66, SRG6-6

BDP512 LED40-4S/830 PSD-SR II DS50 GR CL

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Post-top for diameter 76 mm, Power supply unit with DALI interface, 3280 lm, 31 W, 106 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Connection unit 5-pole

Order code: 912300060288
Full order code: 872016904682500

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]