Pakistan - English

Philips CityClassic gen2, Urban road & street light, 14.8 W, 2040 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class I, IP66, SRG6-6

BDP510 LED24/740 DS50 CLO-DDF1 DGR 60P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 60 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2040 lm, 14.8 W, 138 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300024994
Full order code: 871951423287700

Specifications

  • Lamp family code
    LED24 [LED Module 2400 lm]