Pakistan - English

Philips CityCharm Cordoba, Urban road & street light, 12.8 W, 1579.5 lm, 4000 K, CRI70, Distribution medium, Safety class I, IP66, SRG10-10

BDS490 LED20-/740 I DM GRB DF-S GR CLO S

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating with constant light output, Constant light output, 1579.5 lm, 12.8 W, 123 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 912300024680
Full order code: 871951420188000

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads