Pakistan - English

Philips TunLite LED GEN2, Tunnel light, 315 W, 44200 lm, 4000 K, CRI70, DALI, Distribution medium 12, Safety class I, IP66, SRG10-10

BGP287 LED520/740 DM12 ALU D9 SRG C1KC5

Product Description

Tunnel light, Aluminum die cast, Aluminum, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 44200 lm, 315 W, 147 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.5 m with push-in connector 5-pole, External connector

Order code: 912300058454
Full order code: 872016903873800

Specifications

  • Lamp family code
    LED520 [LED module 52000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product