Pakistan - English

Philips TunLite LED GEN2, Tunnel light, 172 W, 23240 lm, 4000 K, CRI70, DALI, Distribution medium 12, Safety class I, IP66, SRG10-10

BGP286 LED280/740 DM12 ALU D9 SRG C1KC5

Product Description

Tunnel light, Aluminum die cast, Aluminum, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 23240 lm, 172 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.5 m with push-in connector 5-pole, External connector

Order code: 912300058452
Full order code: 872016903871400

Specifications

  • Lamp family code
    LED280 [LED module 28000 lm]
  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product