Pakistan - English

Philips FlowMax - Tunnel Lighting

FlowMax – Robust, high-performance tunnel lighting built for durability, efficiency, and reliable visibility in every tunnel and underpass

Products

Product family information

Description

The Philips FlowMax (BWP65X series) is a future-ready tunnel lighting solution designed to meet the evolving needs of infrastructure projects with a focus on safety, performance, and reliability. Available in 60W, 120W, 180W, and 240W variants, FlowMax delivers powerful illumination with high energy efficiency and is well-suited for both new installations and retrofits across a variety of tunnel and underpass applications. Its versatile optics—available in symmetric and asymmetric variants—enable optimized light distribution for different tunnel geometries, ensuring enhanced visibility and driver safety. Built with robust housing and IP66 protection, FlowMax performs reliably even in harsh environments with dust, moisture, and vibrations. For installers, the lightweight design and flexible mounting options ensure quick and hassle-free installation. For specifiers and consultants, FlowMax offers the assurance of compliance with modern tunnel lighting standards, a range of wattages for tailored lighting layouts, and support for intelligent lighting control compatibility. For end-users, it brings reduced energy consumption, lower maintenance costs, and improved operational safety through uniform lighting and glare control. With a focus on long-term performance, operational efficiency, and ease of integration, Philips FlowMax represents a smart investment in modern tunnel infrastructure.

Benefits

  • High energy savings with 145 lm/W efficacy – Delivers more light with less power, helping reduce electricity bills and enabling sustainable tunnel operations.

  • Reliable performance in harsh conditions – Built to resist dust, moisture, and vibrations, ensuring long-term durability and minimal disruptions.

Features

  • High efficacy up to 145 lm/W – Delivers excellent energy efficiency, helping reduce power consumption across long tunnel stretches.

  • Available in 60W, 120W, 180W, and 240W variants – Ensures flexibility to match diverse tunnel lengths, heights, and lighting layouts.

Applications

  • Tunnel
  • Road and Street
  • Highway flyover passages and service tunnels
  • Metro rail tunnels and urban transit corridors

Downloads