Products
BWC110 LED9-/830 PSU II WH
910500454097
BWC110 LED9-/830 PSU II WH PH
910500454098
BWC110 LED9-/830 PSU II BK
910500454099
BWC110 LED9-/830 PSU II BK PH
910500454101
BWC120 LED18-/830 PSU II WH
910500454102
BWC120 LED18-/830 PSU II WH PH
910500454103
BWC120 LED18-/830 PSU II BK
910500454104
BWC120 LED18-/830 PSU II BK PH
910500454105
8 items
Product family information
Description
Feel safe with this energy-efficient wall mounted security luminaire. The LED arrangement and housing cover produce excellent light distribution for lower lighting levels for walls, corridors and the surrounding area.
Benefits
Energy efficient
Outdoor use
Features
LED board with good light rendering CRI 80 and flux available in 660lm and 1340lm
Versions available with Photocell