Pakistan - English

Signify ArenaVision LED gen3.5, Floodlight for televised sports, 1500 W, 193600 lm, 5700 K, CRI90, Symmetrical, IP66

BVP428 2200/957 HGB S2 T35 OUT PSDMX

New

Product Description

Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 193600 lm, 1500 W, 129 lm/W, 5700 K, (0.321, 0.335) SDCM<5, CRI90, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro

Order code: 912300060897
Full order code: 872110338299300

Specifications

  • Lamp family code
    LED2200 [LED module 220000 lm]
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product