Signify ArenaVision LED gen3.5, Floodlight for televised sports, 1010 W, 145200 lm, 5700 K, CRI80, Symmetrical, IP66
BVP418 1650/857 BV S2 T35 OUT PSDMX
New
Product Description
Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 145200 lm, 1010 W, 144 lm/W, 5700 K, (0.321, 0.335) SDCM<5, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro
Specifications
- Lamp family code LED1650 [LED module 165000 lm]
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years