Signify ArenaVision LED gen3.5, Floodlight for televised sports, 1010 W, 151360 lm, 5700 K, CRI70, Symmetrical, IP66
BVP418 1720/757 BV S2 T35 OUT PSDMX
New
Product Description
Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 151360 lm, 1010 W, 150 lm/W, 5700 K, (0.329, 0.342) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro