Philips ArenaVision LED gen3.5, Floodlight for televised sports, 1500 W, 227920 lm, 5700 K, CRI70, Symmetrical, IP66

BVP428 2590/757 BV S2 T35 OUT PSDMX

Product Description

Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 227920 lm, 1500 W, 152 lm/W, 5700 K, (0.329, 0.342) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole

Order code: 912300060427
Full order code: 872016955315600

Specifications

  • Lamp family code
    LED2600 [LED module 260000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads