Pakistan - English

Signify OptiVision LED gen3.5, Floodlight for sports and area, 1500 W, 181300 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP528 2590/740 BV A35-NB D9 T35 OUT LO

New

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 181300 lm, 1500 W, 120 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro

Order code: 912300060913
Full order code: 872110338314300

Specifications

  • Lamp family code
    LED2600 [LED module 260000 lm]
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product