Pakistan - English

Signify OptiVision LED gen3.5, Floodlight for sports and area, 825 W, 139000 lm, 3000 K, CRI70, Asymmetrical, IP66

BVP518 1650/730 BV A35-WB CM5 D28 T35 LO

New

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit regulating, 139000 lm, 825 W, 139 lm/W, 3000 K, (0.438,0.403), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole, FIFA Quality Pro

Order code: 912300060908
Full order code: 872110338309900

Specifications

  • Lamp family code
    LED1650 [LED module 165000 lm]
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product