Signify OptiVision LED gen3.5, Floodlight for sports and area, 1000 W, 120400 lm, 4000 K, CRI70, Asymmetrical, IP66
BVP518 1720/740 BV A35-WB D9 T35 OUT LO
New
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 120400 lm, 1000 W, 119 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro
Specifications
- Lamp family code LED1720 [LED module 172000 lm]
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years