Pakistan - English

Signify OptiVision LED gen3.5, Floodlight for sports and area, 1000 W, 149640 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP518 1720/740 HGB A35-WB D9 T35 OUT

New

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 149640 lm, 1000 W, 148 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro

Order code: 912300060902
Full order code: 872110338303700

Specifications

  • Lamp family code
    LED1720 [LED module 172000 lm]
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product