Pakistan - English

Signify Mini 300 LED gen3, Under-canopy light, 74 W, 11570 lm, 5700 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66

BBP333 LED128/757 I PRM D9 SNS

New

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, 11570 lm, 74 W, 156 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925866260
Full order code: 871869981942200

Specifications

  • Lamp family code
    LED128 [LED module 12800 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product