Pakistan - English

Philips Tango LED Floodlight

Excellent area and recreational sports lighting that fits your budget

Products

Product family information

Description

The Philips Tango LED floodlighting provides a complete lighting solution for the most complex area of recreational & sports lighting applications. The floodlight comes with a single piece die cast aluminum housing with inbuilt potted driver & an external surge protection device. It reduces energy consumption, meets the highest performance standards, provides outstanding light quality, maintains uniformity and ensures safety and visual comfort. Tango LED offers a reduction in the total cost of ownership, has outstanding energy efficiency, is sleek & elegant in design, has dedicated optics for different applications such as Apron, ports and docks, and recreational sports facilities. Powered by LED technology, this luminaire delivers superior lighting performance and a longer lifetime, bringing area lighting to a whole new level. The floodlight is also compatible with other external control systems through DALI, 1-10V, and connected SR driver.

Benefits

  • Offering a solution for large variety of lighting needs from Recreational Sports, Aprons, Ports/Harbor to area lighting application on Roads and streets by providing a variety of optics used in the range.

  • Fast payback and low Total Cost of Ownership with energy savings and min. maintenance costs

Features

  • HID lamp replacement for 2x250W Solution

  • Enables you to choose the exact lighting level you want, thanks to a wide range of LED boards and drivers

Applications

  • Recreation sports lighting
  • Harbor/Ports lighting
  • Yard lighting
  • Area lighting
  • Apron Lighting
  • Parking Lots
  • Billboards
  • Interchanges and Junctions lighting

Warning & Safety

  • Meant for Outdoor Applications.

Downloads