Pakistan - English

Philips SmartBright All-in Floodlight, 10000 lm, 10500 lm, 90 W, 830 warm white and 865 cool daylight, 92° x 52°, Safety class I, Mounting bracket

Product Description

Philips SmartBright All-in Floodlight, 10000 lm, 10500 lm, 90 W, 830 warm white and 865 cool daylight, 92° x 52°, Safety class I, Mounting bracket

Order code: 911401884286
Full order code: 872016973841699

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product