Pakistan - English

Philips SmartBright All-in Floodlight, 3300 lm, 3600 lm, 30 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Product Description

Philips SmartBright All-in Floodlight, 3300 lm, 3600 lm, 30 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Order code: 911401873186
Full order code: 692382861056299

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product