Pakistan - English

Philips OptiVision LED gen3.5, Floodlight for sports and area, 1000 W, 120400 lm, 3000 K, CRI70, Asymmetrical, IP66

BVP518 1650/730 BV A35-WB D9 T35 OUT LO

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 120400 lm, 1000 W, 119 lm/W, 3000 K, (0.438, 0.403) SDCM<5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro

Order code: 912300060434
Full order code: 872016955322400

Specifications

  • Lamp family code
    LED1650 [LED module 165000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years