Pakistan - English

Philips Mini 300 LED gen3, Under-canopy light, 90 W, 14240 lm, 5700 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66

BBP333 LED159/757 I PRM

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 14240 lm, 90 W, 158 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925865268
Full order code: 871869699746800

Specifications

  • Lamp family code
    LED159 [LED module 15900 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads

Family

Product