Pakistan - English

Philips Ledinaire high wattage floodlight, 300 W, 556 mm x 52mm, 36000 lm, 4000 K, CRI80, Symmetrical

BVP166 LED360/840 PSU 300W SWB

Product Description

Ledinaire high wattage floodlight, 556 mm x 52mm, Aluminum die-cast, Aluminum and gray, Power supply unit (On/Off), 36000 lm, 300 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 4/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/wires

Order code: 911401844087
Full order code: 872016976648899

Specifications

  • Lamp family code
    -
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads