Philips Ledinaire All-in floodlights, 180 W, 20000 lm, 21000 lm, 3000 K, 4000 K, 6500 K, CRI80, Asymmetrical, IP65
BVP169 LED210/830_40_65 PSU 180W AWB PH
Product Description
Aluminum die cast, Grey, Traffic gray B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), Photocell included, All-in, Multi Color Temperature, 20000 lm, 21000 lm, 180 W, 115 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/wires
Specifications
- Lamp family code LED210-4S [LED module, system flux 21000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED system in flux
- Value ladder Value
- Warranty period 5 years