Philips Ledinaire All-in floodlights, 30 W, 3300 lm, 3600 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical wide beam, IP65
BVP167 LED36/830_40_65PSU 30W SWB WH
New
Product Description
Aluminum die-cast, White RAL 9003, Signal white (RAL9003), Driver integrated on LED board (DoB), All-in, Multi Color Temperature, 3300 lm, 3600 lm, 30 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical wide beam, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, 2/2 kV kV, Cable 1.0 m without plug
Specifications
- Lamp family code -
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Value
- Warranty period 5 years