Pakistan - English

Philips GameVision, Floodlight for sports and area, 1000 W, 145004 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP440 LED1760/740 DW BV GCA PSM ALU D28

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Power supply unit regulating, 145004 lm, 1000 W, 145 lm/W, 4000 K, (0.374,0.372), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole

Order code: 912300060751
Full order code: 872016981198000

Specifications

  • Lamp family code
    LED1650 [LED module 165000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product