Pakistan - English

Philips GameVision, Floodlight for sports and area, 1000 W, 142972 lm, 5700 K, CRI70, DALI, Asymmetrical, IP66

BVP440 LED1760/757 DW HGB FG PSD ALU D9

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Power supply unit with DALI interface, 142972 lm, 1000 W, 142 lm/W, 5700 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 912300060576
Full order code: 872016980199800

Specifications

  • Lamp family code
    LED1760 [LED module 176000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product