Pakistan - English

Philips Coreline tempo small gen2, Floodlight, 31 W, 4437 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP111 LED51-4S/740 OFA52

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 4437 lm, 31 W, 142 lm/W, 4000 K, (0.434, 0.403) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060466
Full order code: 872016955679900

Specifications

  • Lamp family code
    LED51 [LED module 5100 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads