Pakistan - English

Signify SunStay Pro gen2, Solar streetlight, 32.7 W, 5384 lm, 4000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class III, IP66

VGP726 LED60/740 OG-BLE DM10 III DGR 30A

Product Description

Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 76 to 62 mm, Solar dim profile version 1, 5384 lm, 32.7 W, 165 lm/W, 4000 K, (0,3818, 0,379), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III

Order code: 912300060597
Full order code: 872016979890800

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable
    Yes
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product