Pakistan - English

Philips UniStreet gen2 Solar, Road & street light, 4000 K, CRI70, Distribution medium 10, Safety class III, IP66

VGP283 80 4S/740 48V III DM10 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class III, Connection unit 2-pole

Order code: 910925868309
Full order code: 871951462373600

Specifications

  • Light source replaceable
    Yes
  • Driver included
    No
  • Light source engine type
    LED
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Family

Product