Philips SunStay Pro gen2, Solar streetlight, 18.3 W, 2706 lm, 3000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class III, IP66
VGP726 LED30/730 OG-BLE DM10 III DGR 76P
Product Description
Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 76 to 62 mm, Solar dim profile version 1, 2706 lm, 18.3 W, 158 lm/W, 3000 K, (0,433, 0,403), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III