Philips Luma gen2 Solar, Road & street light, 3000 K, CRI70, Distribution medium 10, Safety class III, IP66
VGP703 40 4S 730 24V III DM10 42/60S
Product Description
Road & street light, Aluminum die cast, Dark gray, Side-entry for diameter 42 to 60 mm, 3000 K, (0.434, 0.403) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class III, Connection unit 2-pole
Specifications
- Light source replaceable Yes
- Driver included No
- Light source engine type LED
- Service tag Yes
- Warranty period 5 years