Pakistan - English

Philips Essential SmartBright Solar Waterproof

Solar waterproof for places without access to electricity or with unreliable power supply

Products

Product family information

Description

Solar waterproof with inbuilt lithium battery and controller and microwave motion sensor and LED luminaire integrated in PC housing, and separated PV panel.

Benefits

  • Eco-friendly: Solar waterproof is an eco-friendly solution that helps reduce your carbon footprint by producing clean energy without harming the environment.

  • No need for electricity: Solar waterproof doesn't require electricity, which means you can place lights in areas that are difficult to access or far from a power source.

Features

  • Wide applications

  • Easy to installation

Applications

  • Under canopy, Small offices, Amenity, Covered parking, Temporary shelter, Non-functional areas of warehouse, Garden, Backyard, Camping tents...

Warning & Safety

  • Install the solar waterproof in a sunny place that is not shaded by trees or buildins or walls.

Downloads