Pakistan - English

Signify Iridium gen4, Road & street light, 8.9 W, 910 lm, 3000 K, CRI80, Internal (no external connection), Distribution wide 10, Safety class I, IP66, SRG6-6

BGP501 LED10-4S/830 DW10 BL1 FG GF SRTB

New

Product Description

Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 910 lm, 8.9 W, 102 lm/W, 3000 K, 80, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866559
Full order code: 871951405991700

Specifications

  • Lamp family code
    LED10-4S [LED module, system flux 1000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product