Signify ClearWay gen2, Road & street light, 24.5 W, 3520 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66
BGP307 LED40-4S/740 I DM50 48/60S
New
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 3520 lm, 24.5 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole