Philips UniStreet gen2, Road & street light, 27 W, 3960 lm, 4000 K, CRI70, DALI, Distribution medium 12, Safety class I, IP66, SRG10-10
BGP281 LED45-4S/740 I DM12 D9SRG10 48/60
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 3960 lm, 27 W, 147 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole